- IO-Link stack lights
- Setup and support
- Device configuration
- 1-segment lamp
Stack light | 1-segment lamp setup for DV tower light, signal lamp
ifm's 1-segment signal lamp stack light, the DV21, operates in IO-Link mode as well as standard input / output (SIO) mode.
IO-Link control
Using the signal lamp with IO-Link provides maximum flexiblity and reduces wiring to an industry standard 3-wire M12 cordset.
1 UB+2 not connected
3 UB-
4 IO-Link
Configure all parameters through IO-Link and the PLC:
- 8 different colors
- 7 different lighting effects
- 7 different sounds
- 1 capacitive touch feedback
When connected to an IO-Link master, two operating modes can be set using the "Operating mode" parameter.
RGB setup (factory default)
Independently control the color of the signal lamp, the appearance (blink, flash, continuous ON, etc.), and alarm style. In the process data stream, the lamp is switched on in the desired color by setting an RGB code and flashing is defined by a frequency code
LED color, appearance, and buzzer style
| Color (Byte 0 / Bits 3 - 0) | Appearance (Byte 0 / Bits 6 - 4) | Buzzer (Byte 1 / Bits 6 - 4) | |||
|---|---|---|---|---|---|
| 0 0 0 0 | off | 0 0 0 | permanently on | 0 0 0 | Buzzer 1 - off |
| 0 0 0 1 | red | 0 0 1 | low flash rate slow | 0 0 1 | Buzzer 2 - pulsing fast (2450 Hz) |
| 0 0 1 0 | green | 0 1 0 | low flash rate medium | 0 1 0 | Buzzer 3 - alternating fast (2450 Hz and 3080 Hz) |
| 0 0 1 1 | orange | 0 1 1 | low flash rate fast | 0 1 1 | Buzzer 4 - rising and falling (1000 Hz to 4000 Hz to 1000 Hz) |
| 0 1 0 0 | blue | 1 0 0 | high flash rate slow | 1 0 0 | Buzzer 5 - continuous (2450 Hz) interrupted every 500 ms |
| 0 1 0 1 | violet | 1 0 1 | high flash rate medium | 1 0 1 | Buzzer 6 - pulsing fast (2450 Hz) interrupted every 500 ms |
| 0 1 1 0 | turquoise | 1 1 0 | high flash rate fast | 1 1 0 | Buzzer 7 - alternating fast (2450 Hz and 3080 Hz) interrupted every 500 ms |
| 0 1 1 1 | white | 1 1 1 | Buzzer 8 - rising and falling (1000 Hz to 4000 Hz to 1000 Hz) interrupted every 500 ms | ||
| 1 0 0 0 | yellow | ||||
PDout (RGB mode)
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | PDout |
| LED appearancce | Seg 1 yellow | Seg 1 blue | Seg 1 green | Seg 1 red | Byte 0 | |||
| Buzzer style | Buzzer | Byte 1 | ||||||
ON / OFF setup
Switch on / off the signal lamp by setting a “1” in the corresponding bit in the data flow. All other settings, such as LED color, sound alarm style, etc., must be preconfigured via ifm’s moneo | configure software or acyclic IO-Link parameterization
PDout ON / OFF mode
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | PDout |
| Seg 1c | Seg 1b | Seg 1a | Byte 0 | |||||
| Buzzer style | Buzzer | Byte 1 | ||||||
Standard input / output (SIO) control
The signal lamp can be used in SIO mode simply powered by 24 VDC. Within SIO mode, there are two different ways to use the lamp.
RGB setup
Using a standard 5-pin M12 cordset, the user can trigger the 3 inputs (pins 1, 2 and 5) to set the lamp color according to the table below.
For example, when applying power to pin 1 only, the lamp is red. When applying power to pin 3 only, the lamp is blue. When applying power to pins 1 and 3 simultaneously, the lamp is purple.
LED color
| Pin 5 | Pin 2 | Pin 1 | Color |
|---|---|---|---|
| 0 | 0 | 0 | off |
| 0 | 0 | 1 | red |
| 0 | 1 | 0 | green |
| 0 | 1 | 1 | yellow |
| 1 | 0 | 0 | blue |
| 1 | 0 | 1 | violet |
| 1 | 1 | 0 | turquoise |
| 1 | 1 | 1 | white |
Depending on the part number of the lamp, pin 4 can be used as an input to trigger the buzzer or as an ouput from the capacitive touch button.
ON / OFF setup
In this SIO mode, each input is pre-configured using ifm’s moneo | configure software with the color and appearance (solid light, blinking light, etc.). Process events can be set in your PLC to trigger the 3 lamp inputs over a standard 5-pin M12 cordset.
Depending on the part number of the lamp, pin 4 can be used as an input to trigger the buzzer or as an output from the capacitive touch button.
Select products
![]() |
DV2120 | 1-segment | 30 mm thread | • 8 colors: red, green, yellow, blue, violet, turquoise, white, amber |
| DV2121 | • 8 colors: red, green, yellow, blue, violet, turquoise, white, amber • Capacitive touch button input |
|||
| DV2130 | • 8 colors: red, green, yellow, blue, violet, turquoise, white, amber • 85 dB audible alarm |
|||
| DV2131 | • 8 colors: red, green, yellow, blue, violet, turquoise, white, amber • 85 dB audible alarm • Capaccitive touch button input |