- IO-Link stack lights
- Setup and support
- Device configuration
- 3-segment lamp
Stack light | 3-segment lamp setup for DV23xx tower light
The DV23xx, ifm’s IO-Link enabled 3-segment signal lamp, comes with a standard 4-pin M12 connector. The LED segments can be controlled quickly via the IO-Link interface. Color, light intensity, and flashing frequency can be adjusted as required without additional wiring and labor.
1 UB+2 not connected
3 UB-
4 IO-Link
When connected to an IO-Link master, two operating modes can be set using the parameter "Operating mode."
RGB mode (factory default)
Independently control the color of the signal lamp, the appearance (blink, flash, continuous ON, etc.), and alarm style. In the process data stream, the lamp is switched on in the desired color by setting an RGB code and flashing is defined by a frequency code
LED color, appearance, and buzzer style
| Color | Appearance | Buzzer style | |||
|---|---|---|---|---|---|
| 0 0 0 0 | off | 0 0 0 | permanently on | 0 0 0 | Buzzer 1 - off |
| 0 0 0 1 | red | 0 0 1 | low flash rate slow | 0 0 1 | Buzzer 2 - pulsing fast (2450 Hz) |
| 0 0 1 0 | green | 0 1 0 | low flash rate medium | 0 1 0 | Buzzer 3 - alternating fast (2450 Hz and 3080 Hz) |
| 0 0 1 1 | orange | 0 1 1 | low flash rate fast | 0 1 1 | Buzzer 4 - rising and falling (1000 Hz to 4000 Hz to 1000 Hz) |
| 0 1 0 0 | blue | 1 0 0 | high flash rate slow | 1 0 0 | Buzzer 5 - continuous (2450 Hz) interrupted every 500 ms |
| 0 1 0 1 | violet | 1 0 1 | high flash rate medium | 1 0 1 | Buzzer 6 - pulsing fast (2450 Hz) interrupted every 500 ms |
| 0 1 1 0 | turquoise | 1 1 0 | high flash rate fast | 1 1 0 | Buzzer 7 - alternating fast (2450 Hz and 3080 Hz) interrupted every 500 ms |
| 0 1 1 1 | white | 1 1 1 | Buzzer 8 - rising and falling (1000 Hz to 4000 Hz to 1000 Hz) interrupted every 500 ms | ||
| 1 0 0 0 | yellow | ||||
PDout (RGB mode)
ON / OFF mode
Switch on / off the desired segment by setting a “1” in the corresponding bit in the data flow. All other settings, such as LED color, sound alarm style, etc., must be preconfigured via ifm’s moneo | configure software or acyclic IO-Link parameterization.
PDout ON / OFF mode
Select products
Browse more stack lights from ifm.
Previous: 1-segment stack light setup. Next: 5-segment stack light setup.