- IO-Link stack lights
- Setup and support
- Installation guidelines
Stack light mounting options for ifm tower lights and signal lamps
Mounting guidlines for ifm stack light models vary slightly for 1-, 3-, 5-, or 20-segment signal lamps. An integrated bracket and M4 screws and nuts are supplied with the unit, allowing it to be mounted vertically or horizontally.
Pole mounting options are also available.
| Step 1: Choose lamp | ![]() |
DV2300 3-segment LED tower |
| DV2310 3-segment LED tower with buzzer | ||
| DV2500 5-segment LED tower | ||
| DV2510 5-segment LED tower with buzzer | ||
| DV2900 20-segment LED tower | ||
| DV2910 20-segment LED tower with buzzer | ||
| Step 2: Adapter | ![]() |
E89060 |
| Step 3: Choose pole length | ![]() |
E89065 -- 100 mm |
| E89066 -- 300 mm | ||
| E89067 -- 800 mm | ||
|
Step 4: Base for pole or wall mounting |
![]() |
E89060 |
![]() |
E89061 |
| Step 1: Choose lamp | ![]() |
DV2120 1-segment LED lamp |
| DV2121 1-segment LED lamp with touch input | ||
| DV2130 1-segment LED lamp with buzzer | ||
| DV2131 1-segment LED lamp with buzzer and touch input | ||
| Step 2: Adapter | ![]() |
E89080 adapter for pole mounting |
| Step 3: Choose pole length | ![]() |
E89065 -- 100 mm |
| E89066 -- 300 mm | ||
| E89067 -- 800 mm | ||
|
Step 4: Base for pole or wall mounting |
![]() |
E89060 |
![]() |
E89061 |
Review general setup and support for stack lights or browse specfic stack light device configuration information.