- Mobile industry
- Ground speed management
- Radar ground speed sensor
Radar sensor for accurate ground speed measurement
ifm offers a lightweight and compact, yet robust and precise radar sensor for ground speed measurement that is user-friendly and easy to configure for most applications.
Using the Doppler principle, the R1D201 sensor detects the speed of the vehicle and outputs the true process value of speed automatically via the CAN interface.
Benefits
- Non-contact speed measurement with minimal modification of the current mechanical structure required. No physical contact with the target makes it durable and low maintenance.
- High accuracy in all weather conditions. Reliably operates in rain, fog, snow, or dust where optical systems often fail.
- All-terrain compatibility, including dirt, gravel, pavement, etc. Not affected by tire wire or slippage as wheel-based sensors are.
- Compact and lightweight footprint allows installation in minutes.
- Real-time speed monitoring enables operators to make changes as needed.
- Speed is detected in both forward and backward directions.
Specifications
The following table summarizes key specifications for the R1D201 radar sensor. Please refer to the ground speed radar sensor datasheet for more details.
| Part no. | Operating voltage | Frequency | Communication | Measuring range | Accuracy |
|---|---|---|---|---|---|
![]() R1D201 |
9...32 VDC | 77...81 GHz | CAN SAE J1939 | Distance: 0.1...50 m (0.33...164 ft) Speed: up to 54 km/h (33.5 mph) |
Distance: ± 5 mm (0.2 ") Speed: ± 0.035 km/h (0.022 mph) |