• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Mobile industry
  2. Ground speed management
  3. Inductive sensors

Inductive sensors monitor wheel rotation and ground speed

Crane in a junkyard and inset with an inductive sensor for wheel rotation

An inductive sensor detects a metal target on a rotating wheel and outputs a digital signal with each signal pulse corresponding to a rotation or a segment of a rotation. The evaluation unit counts the pulses and converts them into rotational speed from which ground speed can be calculated.

Benefits

  • Simple and cost effective to install and integrate.
  • Non-contact detection reduces wear and tear, and extends the lifespan of the machine.
  • Insensitive to environmental factors.
  • High switching frequency does not limit the vehicle's speed.

Product selection

ifm offers a wide variety of encoders and robust inductive sensors that are suitable for outdoor use on mobile equipment for ground speed measurement. The high protection rating and wide operating temperature range allow the sensors to withstand harsh environmental conditions.

Protection rating IP65 / IP67 / IP68 / IP69K
  DC PNP N.O. DC NPN N.O. Sensing Range

M12 x 60 mm
IFS252 IFS254 4 mm flush
IFS253 IFS255 7 mm nonflush

M12 x 45 mm
IFS256 IFS258 4 mm flush
IFS257 IFS259 7 mm nonflush

M18 x 60 mm
IGS244 IGS246 8 mm flush
IGS245 IGS247 12 mm nonflush

M18 x 45 mm
IGS248 IGS250 8 mm flush
IGS249 IGS251 12 mm nonflush

M30 x 60 mm
IIS238 IIS240 15 mm flush
IIS239 IIS241 22 mm nonflush

M30 x 45 mm
IIS242 IIS244 15 mm flush
IIS243 IIS245 22 mm nonflush

Quick disconnection versions available. DEUTSCH, Packard, and AMP available on request.