CR1203 12" display
CR1102 10" display
CR1077 7" display
EC0731 Panel mount kit for CR1077
EC0732 Panel mounting kit for CR1102 and CR1204
EC0733 Panel mount kit for CR1203
EC1414 RAM mount kit for CR1077 and CR1203
E70450 Patchcord, 2-wire M12, 0.6 m PVC
E70451 Cordset, 2-wire flylng leads, 5 m PVC
EVCB02 Power patchcord, straight connectors , 2 m PUR
EVCB03 Power patchcord, female right angle / male, 2 m PUR
AL1325 4-port IO-Link master, IP69K, EtherNet/IP
AL1327 8-port IO-Link master, IP69K, EtherNet/IP
AL1321 4-port IO-Link master, IP67, EtherNet/IP
AL1323 8-port IO-Link master, IP67, EtherNet/IP
AL1341 4-port IO-Link master, IP67, Modbus TCP
AL1343 8-port IO-Link master, IP67, Modbus TCP
AL2241 10-port hub, 20 digital inputs, sensor supply power via IO-Link
AL2231 10-port hub, 20 digital outputs, sensor supply power via IO-Link
AL2201 8-port hub, configurable for digital inputs, digital outputs, and analog inputs
DP4200 4...20 mA analog to IO-Link converter, IP 69K, with display
DP3222 2x 0...10 VDC analog to IO-Link converter, IP 69K, with display
DP3223 IO-Link to 2x 0...10 VDC analog converter, IP 69K, with display
DP3213 IO-Link to 2x 4...20 mA analog converter, IP 69K, with display
E30446 Inline Bluetooth plug to read and download data from a connected IO-Link sensor
EVF551 M12 male / RJ45 crossover patchcord, straight / straight, 2 m MPPE
EVF552 M12 male / RJ45 crossover patchcord, straight / straight, 5 m MPPE
EVF553 M12 male / RJ45 crossover patchcord, straight / straight, 10 m MPPE
EVF531 Patchcord, male straight / straight, 2 m MPPE
EVF532 Patchcord, male straight / straight, 5 m MPPE
EVF533 Patchcord, male straight / straight, 10 m MPPE
EVF043 Patchcord, female straight / male straight, 2 m MPPE
EVF044 Patchcord, female straight / male straight, 5 m MPPE
EVF045 Patchcord, female straight / male straight, 10 m MPPE
EVF493 Patchcord, 17 AWG female straight / male straight, 2 m MPPE
EVF494 Patchcord, 17 AWG female straight / male straight, 5 m MPPE
EVF495 Patchcord, 17 AWG female straight / male straight, 10 m MPPE
EVF507 Patchcord, 17 AWG female straight / male right angle, 2 m MPPE
EVF508 Patchcord, 17 AWG female straight / male right angle, 5 m MPPE
EVF509 Patchcord, 17 AWG female straight / male right angle, 10 m MPPE
EVF480 Female cordset, straight, 2 m MPPE, 17 AWG
EVF481 Female cordset, straight, 5 m MPPE, 17 AWG
EVF482 Female cordset, straight, 10 m MPPE, 17 AWG
EVF331 Male 5-pin M12 connector to 2 female 5-pin M12 connectors, 5 m MPPE cable
EBF009 Male 5-pin M12 connector to 2 female 5-pin M12 connectors
DN4012 Single-phase 24 VDC power supply, 5 A output current, 100...240 VAC input
DN4013 Single-phase 24 VDC power supply, 10 A output current, 100...240 VAC input
DN4014 Single-phase 24 VDC power supply, 20 A output current, 100...240 VAC input
AL3051 Unmanaged 6-port switch, M12 A-coded connector, IP69K
DF2101 Fuse, 24 V, 40 A input protection, includes information via IO-Link such as nominal current, triggering counter, device status, etc.
DF2524 Circuit protection, 2-channel 1...4 A configurable current limit, includes information via IO-Link such as nominal current, triggering counter, device status, etc.