CR1203 12" display
CR1102 10" display
CR1077 7" display
CR1140 4.3" display
EC0731 Panel mount kit for CR1077
EC0732 Panel mounting kit for CR1102 and CR1204
EC0733 Panel mount kit for CR1203
EC1414 RAM mount kit for CR1077 and CR1203
E70450 Patchcord, 2-wire M12, 0.6 m PVC
E70451 Cordset, 2-wire flylng leads, 5 m PVC
EVCB02 Power patchcord, straight connectors , 2 m PUR
EVCB03 Power patchcord, female right angle / male, 2 m PUR
AL1324 4-port IO-Link master, IP67, EtherNet/IP
AL1326 8-port IO-Link master, IP67, EtherNet/IP
AL1320 4-port IO-Link master, IP67, EtherNet/IP
AL1322 8-port IO-Link master, IP67, EtherNet/IP
AL1340 4-port IO-Link master, IP67, Modbus TCP
AL1342 8-port IO-Link master, IP67, Modbus TCP
AL2341 10-port hub, 20 digital inputs, sensor supply power via IO-Link
AL2331 10-port hub, 20 digital outputs, sensor supply power via IO-Link
AL2301 8-port hub, configurable for digital inputs, digital outputs, and analog inputs
DP2200 4...20 mA analog to IO-Link converter, with display
DP1222 2x 0...10 VDC analog to IO-Link converter, without display
DP1223 IO-Link to 2x 0...10 VDC analog converter, without display
DP1213 IO-Link to 2x 4...20 mA analog converter, without display
E30446 Inline Bluetooth plug to read and download data from a connected IO-Link sensor
EVC926 M12 male / RJ45 crossover patchcord, straight / straight, 2 m PUR
EVC927 M12 male / RJ45 crossover patchcord, straight / straight, 5 m PUR
EVC928 M12 male / RJ45 crossover patchcord, straight / straight, 10 m PUR
EVC906 Patchcord, male straight / straight, 2 m PUR
EVC907 Patchcord, male straight / straight, 5 m PUR
EVC908 Patchcord, male straight / straight, 10 m PUR
EVC013 Patchcord, female straight / male straight, 2 m PUR
EVC014 Patchcord, female straight / male straight, 5 m PUR
EVC108 Patchcord, female straight / male straight, 10 m PUR
EVC719 Patchcord, 17 AWG female straight / male straight, 2 m PUR
EVC720 Patchcord, 17 AWG female straight / male straight, 5 m PUR
EVC721 Patchcord, 17 AWG female straight / male straight, 10 m PUR
EVC733 Patchcord, 17 AWG female straight / male right angle, 2 m PUR
EVC734 Patchcord, 17 AWG female straight / male right angle, 5 m PUR
EVC735 Patchcord, 17 AWG female straight / male right angle, 10 m PUR
EVC706 Female cordset, straight, 2 m PUR, 17 AWG
EVC707 Female cordset, straight, 5 m PUR, 17 AWG
EVC708 Female cordset, straight, 10 m PUR, 17 AWG
EVC431 Male 5-pin M12 connector to 2 female 5-pin M12 connectors, 1 m PUR cable
EBC116 Male 5-pin M12 connector to 2 female 5-pin M12 connectors
DN4012 Single-phase 24 VDC power supply, 5 A output current, 100...240 VAC input
DN4013 Single-phase 24 VDC power supply, 10 A output current, 100...240 VAC input
DN4014 Single-phase 24 VDC power supply, 20 A output current, 100...240 VAC input
AL3050 Unmanaged 6-port switch, M12 A-coded connector, IP67
DF2101 Fuse, 24 V, 40 A input protection, includes information via IO-Link such as nominal current, triggering counter, device status, etc.
DF2524 Circuit protection, 2-channel 1...4 A configurable current limit, includes information via IO-Link such as nominal current, triggering counter, device status, etc.