1. Homepage
  2. Pressure sensors by application
  3. Sanitary

Sanitary

Sensor family Pressure range Medium temperature Signal Visualization Price Points to consider

PI27
-14.5…363 psi (1450 psi - PI2602) -13…257 °F
-25…125 °C
• Transmitter
• Switch
• IO-Link
• Numeric display
• Status LED
$$$ • Common sanitary fittings available
• 4…20 mA / 20…4 mA scalable analog
• inH2O range available
• For pressure applications up to 1450 psi, use PI2602

PI22 / PI23
-14.5…363 psi -13…392 °F
-25…200 °C
• Transmitter
• Switch
• IO-Link
• Numeric display
• Status LED
$$$$ • Integrated 1.5 and 2 triclamp
• SS diaphragm with food grade fill fluid
• Highest resistance to thermal shock
• 4…20 mA / 20…4 mA scalable analog

PG27
-14.5…580 psi -13…257 °F
-25…125 °C
• Transmitter
• Switch
$$$ • Gauge / digital display
• 4…20 mA / 20…4 mA scalable analog
• inH2O range available

PM17
-14.5…363 psi (1450 psi - PM1602) -13…257 °F
-25…125 °C
• Transmitter
• IO-Link
$$ • 4…20 mA scalable analog
• Rotatable vent for mounting flexability
• Device temperature available via IO-Link
• inH2O range available
• For pressure applications up to 1450 psi, use PM1602

PM15
-14.5...580 psi -13…257 °F
(< 1 hr: 300°F)
-25…125 °C
(< 1 hr: 150 °C)
• Transmitter
• IO-Link
- $$ • Best solution for small pipes
• 4…20 mA scalable analog
• Rotatable vent for mounting flexability
• Device temperature available via IO-Link