1. Homepage
  2. Pressure sensors by application
  3. Compressed air

Compressed Air

Sensor family Pressure range Signal Visualization Price Points to consider

PQ
-14.5…145 psi • Transmitter
• Switch
• IO-Link
• Numeric display
• Status LED
$ • Compact design perfect for vacuum / compressed air
• Two-color display
• 4…20 mA fixed analog

PN
-14.5…363 psi • Transmitter
• Switch
• IO-Link
• Numeric display
• Status LED
$$$ • Two-color display
• 4…20 mA / 0… 10 VDC scalable analog
• inH2O range available

PG24
-14.5…363 psi • Transmitter
• Switch
• Numeric display
• Status LED
$$$$ • Gauge / digital display
• 4…20 mA / 20…4 mA scalable analog
• inH2O range available

PA
-14.5…363 psi Transmitter $$ • 4…20 mA / 0…10 VDC fixed analog
• inH2O range available

PX
-14.5…250 psi Transmitter $$ • 4…20 mA / 0…10 VDC fixed analog
• inH2O range available

PT
0…300 psi Transmitter $ • Response time < 1 msec
• 4…20 mA / 0…10 VDC fixed analog
• High shock/vibration resistance
• IP67 / IP69K protection

PV
-14.5…363 psi • Switch
• IO-Link
$ • Configurable switch points via software
• IP67 / IP69K protection

PK
0…145 psi Switch Status LED $ • Rotating dials for simple setup