- TSM clamp-on RTD
- Select products
TSM clamp-on RTD and TP temperature plug: Select products
The TSM clamp-on RTD from ifm, combined with the TP temperature plug, offers an easy-to-install, cost-effective solution for a wide range of pipe applications, with the added benefit of real-time IO-Link data. Browse our models below to find the best fit for your needs, and follow our installation guidelines for seamless integration.
| Article number | ASME BPE tube size | EN10357 Row A/B tubes | |
|---|---|---|---|
![]() |
TSM201 | 3/4" | DN15 |
| TSM301 | DN20 | ||
| TSM401 | 1" | DN25 | |
| TSM501 | DN32 | ||
| TSM601 | 1-1/2" | DN40 | |
| TSM701 | 2" | DN50 | |
Note: The TSM is designed for hygienic applications, and its sizes align with ASME BPE standards as well as European EN 10357, Row A/B (also known as DIN 11850) standards.
| Article number | Measuring range | Factory setting | |
|---|---|---|---|
![]() |
TP2003 | -148...572 °F | 0...300 °F |
| TP2007 | -100...300 °C -148...572 °F |
0...100 °C | |