- PM flush mount pressure transmitters
- Setup and support
- Installation guidelines
- PM11 transmitters with 1.5" triclamp fitting
PM11 with integrated triclamp
The PM11 flush mount pressure transmitter comes with an integrated triclamp process connection. Therefore, no additional adapters are needed. For best performance of the PM11 family of sanitary pressure transmitters, please follow the guidelines below.
On the following pages, you will find information to help you install and program the sensor as well as answers to frequently asked questions.
Sanitary installations with 3A authorization
- Ensure system pressure is removed and tank or pipe is drained prior to installation.
- Use a clamp and seal (not supplied by ifm) rated for the system pressure.
- Tightening torque of the clamp depends on the manufacturer's specifications.
Optimal sensor and atmospheric vent orientation
To avoid build-up on the measuring cell, avoid placing the measuring face horizontally, facing up. For example, in the lower secction of the pipe or tank (positions 4 or 5).
The PM sensor families are relative pressure sensors; therefore, they require a reference to the atmospheric pressure. This vent is covered to protect against ingress and build-up, which will affect the accuracy of the sensor.
Ensure the atmospheric vent is in a vertical position, or no more than a 30-degree angle if installed horizontally, to allow proper flow of washdown media.
For Installation in high humidity or where media coats sensors:
- The sensor’s atmospheric vent must be able to breathe freely for the sensor to measure accurately.
- Vent tubes can be installed to relocate the atmospheric vent to a safe area or position the vent in the appropriate position when sensor cannot be rotated.
- This is primarily a concern with lower pressure measurements in tank level applications since the vent provides the atmospheric reference for the relative pressure measurement.
Optional vent accessories for additional protection
In most cases, following the guidelines for vent orientation is adequate to guard against ingress through the vent. However, for applications with particularly difficult environmental conditions or installations where the ideal alignment is not possible, the following optional accessories can be used to protect the atmospheric vent.
| 1 | E30483 | Replacement filter cover and ventilation membrane | ![]() |
|---|---|---|---|
| 2 | E30148 | Closed vent cap: Only recommended for applications ≥ 25 bar or application temperature is constant. | ![]() |
| 3 | E30139 | Filter cover with tube fitting and vent tube that can be located in a protected and dry area*. | ![]() |
| 4 | E30467 | Filter cover with rotatable push to connect fitting, additional plug-in filter cover, and vent tube. Recommended for applications where the end of the vent tube cannot be protected or where chemically demanding external cleaning is conducted. | ![]() |
The following interactive animation shows how to connect the various vent accessories. The vent for the PM family is similar to that shown in animation.



