• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Blind pressure transmitters
  2. Setup and support

Blind pressure transmitters installation guidelines

Pressure sensors are quite easy to install. 

Should you need additional support, feel free to contact our service center at 888-704-0702 and speak to one of our applications engineers.

  • Ensure no pressure is applied to the system.
  • Insert the sensor into an appropriate process connection. Tighten to 25...50 Nm depending on the pressure range, lubrication, seal and load.
  • If the medium to be measured is viscous or contains solids, mount with process connection facing down to avoid clogging the port of the sensor. If necessary, choose a pressure sensor with a flush measuring cell such as the PI sensors.