- Ultrasonic sensors
- Select products
Select ultrasonic sensor products
| Sensor type | Sensing range | Output | Points to consider |
|---|---|---|---|
Short body M18 x 60 mm |
Up to 1200 mm | • DC PNP / NPN • Analog • IO-Link |
• Industry standard M18 housing • 60 mm housing length • Stainless steel and plastic housing available |
Long body M18 x 98 mm |
Up to 2200 mm | • DC PNP / NPN • Analog • IO-Link |
• Industry standard M18 housing • 98 mm housing length • Stainless steel and plastic housing available • Retro-reflective versions detect objects regardless of orientation |
Cube style M18 x 38 x 53 mm |
Up to 1200 mm | • DC PNP / NPN • Analog • IO-Link |
• Space-saving housing design • M18 threaded nose or through holes for mounting |
| Sensor type | Sensing range | Output | Points to consider |
|---|---|---|---|
M18 short body |
Up to 1200 mm | • DC PNP / NPN • Analog • IO-Link |
• Industry standard M18 housing • 60 mm housing length • Stainless steel and plastic housing available |
M18 Long body |
Up to 2200 mm | • DC PNP / NPN • Analog • IO-Link |
• Industry standard M18 housing • 98 mm housing length • Stainless steel and plastic housing available • Retro-reflective versions detect objects regardless of orientation |
M18 Cube style |
Up to 1200 mm | • DC PNP / NPN • Analog • IO-Link |
• Space-saving housing design • M18 threaded nose or through holes for mounting |
![]() M30 |
Up to 8000 mm | • DC PNP / NPN • Analog • IO-Link |
• Industry standard M30 stainless steel housing • Longer range requires larger sensing head • 118 mm housing length |
Full metal |
Up to 2500 mm | • DC PNP / NPN • Analog • IO-Link |
• All metal stainless steel sensing face for robustness in harsh environments • Longer range requires larger sensing head • 103 mm housing length |