• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • my ifm
  1. O6D laser distance sensor
  2. IO-Link benefits

O6D laser distance sensor: IO-Link benefits

The O6D laser distance sensor includes IO-Link capabilities. You will have access to continuous process data without the losses associated with data transmission. This allows you to access more parameters to make your application more robust.

Via IO-Link, the O6D provides:

  • Transparent data generation and transmission without analog to digital signal loss
  • Current distance value in mm
  • Current reflectivity value in %
  • Current device status, including status of switching outputs and diagnostic function check
  • Easy and quick parameter setting with moneo configure software
Choose an O6D sensor for your application

 

IO-Link process data configuration

  Process data input RecordT (64 Bit)
  Distance IntegerT(16 Bit)
  Current object distance
  Value range [m] (20 to 3300) * 0.001
    -32760 (UL - underload) 0X8008
    32760 (OL - overload) 0x7FF8
    32764 (NoData) 0x7FFC
  SSC1.2 DIST BooleanT
  Current status of the digital signal [SSC1.2]
  Value range false (OFF)
    true (On)
  SSC1.1 DIST BooleanT
  Current status of the digital signal [SSC1.2]
  Value range false (OFF)
    true (on)
  Reflectivity InterT (16 Bit)
  Current object reflectivity
  Value range [%] (0 to 220) * 1  
    -37260 (UL - underload) 0x8008
    37260 (OL - overload) 0c7FF8
    32764 (NoData) 0x7FFC
  Device Status UIntegerT (4 Bit)
  Current device status, a copy of the paramater [Device Status, Index 36] in the process data channel 
  Value range 0 (Device is OK)
    1 (Maintenance required)
    2 (Out of specification)
    3 (Functional check)
    4 (Failure)
  SSC2.2 REFL BooleanT
  Current status of the digital signal [SSC2.2]
  Value range false (OFF)
    true (On)
  SSC2.1 REFL BooleanT
  Current status of the digital signal [SSC2.1]
  Value range false (OFF)
    true (On)

More information on understanding the IODD can be found here.

Browse all laser distance sensors from ifm.