• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. O5D laser distance sensors
  2. Setup and support
  3. Installation guidelines

Installation guidelines

For best performance of the O5D family of photoelectric sensors, please adhere to the installation guidelines.

Should you need additional support, feel free to contact our service center at 888-704-0702 and speak to one of our applications engineers.

The O5D sensors have three zones to keep in mind as shown in the image below. Different part numbers within the family will have different specifications for these zones. Please refer to individual datasheets for details.

  1. Blind zone – because of the time of flight technology, a minimum distance between the sensor face and target is required for accurate detection. If an object is detected within this zone, “near” will be shown on the sensor display.
  2. Measuring zone – the distance where target detection is guaranteed at the accuracy specified on the datasheet. Note accuracy can vary by target color and distance as shown on the datasheet.
  3. Background suppression zone – the distance beyond the measuring zone where reflections from objects are ignored by the sensor. The operating instructions refer to this zone as the “unambiguity range”.

The pmd technology used in the O5D distance sensors is very forgiving in mounting angle as seen below in the video. The video shows the OGD sensor, but the technology is the same.

The unit is supplied without mounting accessories, but the following table shows the most popular accessories. Additional accessories can be found with the product datasheet.

Part number Description


 

E21083

Swivel bracket, 120 mm high, M10 mounting thread


 

E21084

Swivel bracket with protective cover, 120 mm high, M10 mounting thread