• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. SDP gap distance sensor
  2. Select products

SDP Gap distance sensor: Select products

Welcome to the product selection page for the SDP gap distance sensor. This sensor offers a high-tech alternative to the conventional manual, mechanical, or differential pressure devices traditionally used for gap measurement.

Get more information and explore our range of SDP gap distance sensors to find the perfect match for your specific application needs. With their robust construction, advanced features, and IO-Link benefits, these sensors are designed to optimize performance, reliability, and efficiency in your industrial processes.

Functionality and benefits

The SDP gap distance sensor utilizes compressed air to automatically measure the distance between a surface and a part, providing continuous and precise monitoring. This innovative approach allows for the detection of even the minutest deviations from the target position, ensuring unparalleled accuracy and consistency in your manufacturing process.

Applications

The SDP sensor's advanced technology enhances machining accuracy and consistency across various applications. It excels in scenarios where misalignments and improper seatings—often caused by contaminants like dirt or chips—can compromise the machining process. Key applications include:

  • Part Seated Monitoring: Ensures the correct alignment of workpieces and tool heads, crucial for consistent results across batches.
  • Surface Quality Measurement: Offers precise control over surface finishes with its ability to measure gap distances with high accuracy.
  • Zero Gap/Clogging Detection: Capable of detecting no flow conditions caused by zero gaps or clogged nozzles, thanks to its measurement of both pressure and flow.

Technology

At the heart of the SDP sensor is thermal flow sensing technology, complemented by integrated pressure measurement. This dual approach allows for accurate calculation of gap distances, making the SDP sensor resilient to pressure fluctuations and varying nozzle configurations.

IO-link connectivity

Enhancing its functionality, the SDP sensor comes with IO-Link connectivity, offering a suite of benefits that elevate its application in industrial processes:

  • Real-time Data: Provides up-to-the-minute readings on gap measurement, airflow rate, and system pressure.
  • Ease of Setup: Features an easy "Teach" function for quick adaptation to new workpieces or production positions, significantly reducing setup times.
  • Automatic Device Replacement: Facilitates hassle-free sensor replacement, ensuring minimal downtime and swift resumption of operations.

Select products

SDP110 air gap sensor

  Gap measurement (µm) Flow rate (lpm) Pressure  Output Points to consider

SDP110
0...500 0...100 -1...16 bar / -14.5...232 psi
(1...3 bar / 14.5...44 psi for gap measurement)
  • 2x PNP/NPN switching
  • 4...20 mA anlalog
  • IO-Link
  • Absolute measurement of the gap in µm
  • Independent of air pressure fluctuations (14.5...44 psi supply required)
  • Long-term stability due to the self-cleaning effect
  • Real-time diagnostics