• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm

Pressure transmitters and switches for industrial and sanitary applications

  Description Media Pressure range Learn More

PN transmitters /switches provide reliable measurements in most applications

Mechanical pressure switches can drift, stick or break from fatigue over time. The PN family uses sensing elements that stay accurate even after 100 million cycles, keeping your system running. The bright LED display provides high visibility even in bright factories and easy setup without a gauge.

Hydraulic oils and coolants
Water based liquids
Compressed air and gases up to 363 psi
-14.5...8700 psi

PX/PA transmitters provide no compromise in performance in a compact housing

Mechanical pressure switches can drift, stick or break from fatigue over time. The PX and PA families use ceramic measuring cells that reliably detect line pressure and withstand aggressive media.

Hydraulic oils and coolants
Water based liquids
Compressed air and gases up to 363 psi
-14.5...8700 psi

PI sanitary transmitters / switches are fully welded for washdown environments

Pressure sensors with diaphragm seals can be easily damaged by high pressure cleaning. The PI family uses ceramic sensing elements that have over pressure ratings up to 40 times the measuring range to withstand high pressure cleaning cycles. The unique 2-wire device includes a display for easy setup without a gauge.

CIP / SIP liquids
Pumpable food and beverage products
-14.5...363 psi
(1450 psi for PI2602)

PM sanitary transmitters are fully welded for washdown environments

Pressure sensors with diaphragm seals can be easily damaged by high pressure cleaning. The PM family uses ceramic sensing elements that have over pressure ratings up to 40 times the measuring range to withstand high pressure cleaning cycles.

CIP / SIP liquids
Pumpable food and beverage products
-14.5...363 psi
(1450 psi for PM1602)

PL industrial transmitters are flush-mounting for viscous media

Mechanical pressure switches can drift, stick or break from fatigue over time. The PL15 and PL54 families offer a flush-mounting design to prevent clogging when used with high viscosity media and media with suspended solids. They provide a flexible sealing concept for new and existing installations.

Hydraulic oils and coolants
Water based liquids
Viscous media
Media with suspended solids

-14.5...5800 psi

Increase uptime on your production equipment with ifm pressure and vacuum sensors

From simple pressure switches and transmitters to more sophisticated sensors with multiple outputs, ifm's versatile product line offers you the right solution for your pneumatic, hydraulic and sanitary applications.

Mechanical pressure switches can drift, stick or break from fatigue over time. causing costly machine downtime. ifm’s robust electronic sensors reliably monitor even your most critical applications.

Installation is easy and, because most ifm pressure sensors are IO-Link enabled, setup is achieved in a few minutes using the moneo | configure software on a laptop or the moneo | blue app that runs on a mobile device. There is no need for a pressure gauge for setup.