• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Asset health management
  2. Applications

Improve machine availability

Availability losses include unplanned stops, such as equipment failure, and planned stops, such as machine setup and recipe changeover time. The following simulations show examples of how moneo can help reduce unplanned stops.

The easy-to-implement moneo system alerts you to warning and alarm conditions, allowing you to repair the problem before catastrophic failure and unplanned downtime.

The videos below demonstrate the maintenance features within the moneo software, which optimize machine performance by monitoring common failure modes specific to each machine.

Machine Common failure modes Watch video


Centifugal pump

ifm vibration and temperature sensors with moneo | software track:

 

  • Pump cavitation - destructive formation and collapse of bubbles in the fluid, typically due to suction restriction.
  • Bearing failures - pitting, rubbing, etc. of rolling elements, inner race, or outer race.
  • Bearing temperature - loss of lubrication liquid, loss of coolant flow, electrical issues, excessive load.
  • Pump unbalance - fatigue, misalignment, loose footing, other structural issues.

 


Ducted fan

ifm vibration and temperature sensors with moneo | software track:

 

  • Fan unbalance - contaminates in the air stream collect on the fan blades causing unbalance of the rotating mass.
  • Bearing failures - pitting, rubbing, etc. of rolling elements, inner race, or outer race.
  • Bearing temperature - loss of lubrication liquid, loss of coolant flow, electrical issues, excessive load.
  • Structural issues - fatigue, misalignment, loose footing, loose shafting, belt / sheeve issues.


Heat exchanger

ifm pressure, temeprature, and conductivity sensors with moneo | software track:

 

  • Fouling of shell and/or tubes - causes excessive system backpressure affecting the operation of other system components such as pumps and motors.
  • Leakage between shell and tubes - compromises product quality or operation of downstream equipment.
  • Reduction in energy efficiency - occurs due to fouling of thermal interfaces.


Electric induction motor

ifm vibration and temperature sensors with moneo | software track:

 

  • Motor unbalance - unbalanced loads of driven equipment overstress motor couplings and mounting fasteners.
  • Bearing failures - pitting, rubbing, etc. of rolling elements, inner race, or outer race.
  • Bearing temperature - loss of lubrication liquid, loss of coolant flow, electrical issues, excessive load.
  • Structural issues - fatigue, misalignment, loose footing, loose shafting, belt / sheeve issues.
  • Current consumption - excessive current draw overloads windings causing shorts and reduced energy efficiency.
  • Loose / broken rotor bars - mechanical faults of the motor electromagnet system.


Hydraulic power unit

ifm vibration , flow, level, and temperature sensors with moneo | software track:

 

  • Hydraulic fluid temperature- overheating of hydraulic fluid can damage pumps and driven devices.
  • Seal wear - contaminants in hydraulic fluid and nomal wear and tear cause excessive pressure and flow loss.
  • Mechanical wear - pump and driven mechanism wear introduce metal particles that compromise the complete system.
  • Bearing failures - pitting, rubbing, etc. of rolling elements, inner race, or outer race.


Centrifugal separator

ifm vibration , pressure,  flow,  and temperature sensors with moneo | software track:

 

  • Unbalanced loads - excessive sludge and scaling buildup cause plugging of disk stacks.
  • Drive system wear - gear drvies, misalignment, loose footing, other structural issues.
  • Bearing failures - pitting, rubbing, etc. of rolling elements, inner race, or outer race.
  • Flow restrictions - feed and flush supply, and solids and phase discharge issues.


Dry vacuum pump

ifm vibration and current sensors with moneo | software track:

 

  • Current monitoring – excessive current draw detects motor and mechanical issues of pump operation.
  • Vibration monitoring – detects build-up of debris that causes excessive friction on close fitting rotors.
  • Vibration monitoring – detects damaging impacts of ingested materials.
  • Motor speed monitoring – detects excessive load on pump drive system.