- 3-axis vibration sensor with IO-Link
- Setup and support
- Network configuration
VVB 3-axis vibration sensor: Network configuration
There are several ways to integrate the IO-Link vibration sensors and bundle the collected data to make them available to other connected systems. The ifm IIoT platform moneo will support you with parameter setting, monitoring, and analysis of the diagnostic electronics.
More details can be found below on this page or in the operating instructions on the the product datasheet page under the Downloads tab. You can also visit our installation instructions or FAQs page. Should you need additional support with your vibration sensor, feel free to contact our service center at 800-441-8246 and speak to one of our Application Engineers.
Real-time maintenance with VVB and the IIoT platform ifm moneo
With it’s IIoT platform moneo, especially with moneo RTM, ifm offers a ready-to-use and powerful condition monitoring software. moneo RTM can be used to implement fully customizable dashboards for comprehensive plant monitoring and presentation of all important process data.
In case of damage, an alarm message is sent directly to the user. This makes it possible to react quickly and avoid a possible total failure.
Using the RTM Advanced Vibration Analysis add-on, the raw data records of the VVB sensor (BLOB) triggered by moneo RTM can be visualised in the time domain and the damage root cause can be diagnosed.