Mechanical float level switches can stick or break. Material can bridge between the prongs of tuning forks. These situations lead to false level indication which, in turn, leads to manufacturing inefficiency and dowtime required to replace failed sensors.
ifm's level sensors use technologies such as capacitive, guided wave radar, free radar and impedence spectroscopy to provide the most reliable solutions for applications in food and beverage, machine tools, waste water management, hyraaulic systems, and pump run-dry protection.
Installation is flexible with noncontact, top-down or side-mount products and, because most ifm level sensors are IO-Link enabled, setup is achieved in a few minutes using the moneo | configure software on a laptop or the moneo | blue app that runs on a mobile device.