- Discover IO-Link
- PLC integration
Allen-Bradley Studio 5000 integration
Generate Studio 5000-ready AOIs and PLC tags in minutes instead of hours
The ifm IO-Link LogicPLC Assistant simplifies integration between ifm EtherNet/IP IO-Link masters and Allen-Bradley Studio 5000.
Why controls engineers use the IO-Link LogicPLC Assistant
- Studio 5000 import functions:
Save integration time with a generated IO-Link master import file (.L5X) and an Add-On Instruction import file (.L5X) for Studio 5000. - Vendor-agnostic IODD support:
Import IODD files from any IO-Link device manufacturer to convert IO-Link process data into User-Defined Data Types. - Reduced need for documentation:
IO-Link master and device tag descriptions are brought directly into Studio 5000, reducing the need to reference separate documentation. - No additional software:
Launch directly from your desktop in a web browser. No software installation, cost, license keys, drivers, or subscriptions are required.
1. Install EDS files
Import EDS files for your
IO-Link master to enable
communication and
configuration in Studio 5000.
2. Configure master
Launch the Assistant, assign the master name and
IP address, and configure ports.
3.Import device IODDs
Import device IODDs using the integrated IODDfinder to map parameters and process data from ifm and third-party devices.
4. Generate AOIs & L5X files
Generate one AOI per IO-Link master, pre-populate UDTs for process data, diagnostics, and events, and export a complete .L5X file.
5. Monitor live data
Import the .L5X file to populate Ethernet modules, network
settings, and tag structures. Access engineering values, diagnostics, and alarm status