- Software solutions
- LR DEVICE
LR DEVICE
Software for parameter setting via IO-Link master.

- Easy and fast ifm IO-Link master parameter setting
- Clear representation
- Easy and fast device parameter setting (point-to- multipoint connection)
- Transferable parameter sets
- Automatic identification of IO-Link devices (also foreign manufacturers)
- Direct import of IODD`s from the IODD-Finder platform *)
*) if internet connection available
Features
- Online and offline parameter setting
- Supports all IO-Link devices (Spezification IO-Link V1.0 and V1.1)
- Software and parameter description in all supported languages
- Detailed description texts of all parameter contents
- Parameter sets grouped according to topics
- Parameter setting of ifm IO-Link masters (AL1xxx series)
- Supports the latest ifm IO-Link devices and actuators
- Parameter setting of devices via network
Customer benefit
- Optimised by means of graphic visualisation of the process values
- Shortened set-up time
- Optimised device replacement process
- Paperless recording of parameter sets