You probably do not come from: Sweden. If necessary, change to: United States
Kundservice 031-750 23 00

Starterkit O3D from ifm

Discover the new starter kits from ifm where you can make your Proof of Concept with cellular connectivity. With the 3D camera, you can solve a variety of applications and obtain information for your control systems while you can be online with our vision assist software via the 4G network or 5G depending on the starter kit of your choice. These contain everything you need (no SIM card) to get started, the package includes everything from power supply, cables, 3D camera, software as well as router /gateway for LTE or 5G. We have chosen suppliers of 4G LTE and 5G Router/Gateway with great care and these are tested and connected by Ericsson. Please contact us to place an order.

Sierra Wireless AirLink RV55 4G/LTE Router

ZH7004 Starterkit O3D, Sierra Wireless AirLink RV55 4G/LTE Router, this starter kit is for those of you who already have a Windows device that you can run ifmVisionAssistant on. All you need besides starter kit is a SIM card and your application and you are ready to make your cellular PoC. 

  • ZH7004 Starterkit O3D, Sierra Wireless AirLink RV55 4G/LTE Router

Contact us to place an order

Sierra Wireless AirLink RV55 4G/LTE Router, Zebra XSLATE L10, 10.1” tablet

ZH7005 The same as oven but with an industrial Windows device. The tablet is aZebra L10 with 256GB. XSLATE L10, 10.1", Standard 500 Nit, Short Cap Pen, IP65, Core i5, 8 GB, WLAN, WWAN W/GPS, 256GB PCIe SSD, Win 10 (64Bit), UK Pwr, Std Bat, 3 Yr Wty.

  • ZH7005 Starterkit O3D, Sierra Wireless AirLink RV55 4G/LTE Router, Zebra XSLATE L10, 10.1” tablet

Contact us to place an order

HMS 5G Wireless Router Europe NV1000

ZH7006 Starterkit O3D, HMS Wireless Router 5G. This starter kit is for those of you who already have your private 5G network and a Windows device that you can run ifmVisionAssistant on.
The HMS Wireless Router 5G enables you to create a robust cellular connection in an industrial production environment. The router is prepared to be used with private industrial 5G networks in Europe supporting band 78. 

  • ZH7006 Starterkit O3D, HMS 5G Wireless Router Europe NV1000

Contact us to place an order

Unboxing of one of our cellular starterkit with 3D camera