SM2 Series Magmeter

Technical Specifications

Fluid conductivity ≥ 20 µS / cm
Fluid viscosity ≤ 70 cSt at 104 °F
Supply voltage 19…30 VDC
Accuracy (flow) ± (0.8% measured value + 0.5% of full range)
Repeatability (flow) ± 0.2% of full range
Response time (flow) < 150 msec
Accuracy (temperature) ± 4.5 °F (2.5 °C)
Response time (temperature) T09 = 30 sec
Pressure rating 232 psi (16 bar)
Wetted parts 316L stainless steel, PEEK™, Viton™
Current consumption 150 mA
Protection rating IP67
                                       

Product Selection

Type Measuring Range (Flow) Output 1 Output 2 Process Connection Measuring Range (Temperature) Display UnitsIO-Link Part No. List Price Add to Cart
  0…160 gpm PNP/NPN Switching or Pulse PNP/NPN Switching or 4…20 mA / 0…10 V Scalable Analog 2" NPTF -4…176 °F gpm, gph,
gal, °F
   
  0…160 gpm 4…20 mA Scalable Analog 4…20 mA Scalable Analog 2" NPTF -20…80 °C
-4…176 °F
l/min, m3/h,
gpm, gph,
gal, °C, °F
-    
0…160 gpm PNP/NPN Switching or Pulse (Flow) PNP/NPN Switching or 4…20 mA / 0…10 V Scalable Analog
(Flow or Temperature)
See required accessories -4…176 °F gpm, gph,
gal, °F
   
0…600 lpm PNP/NPN Switching or Pulse (Flow) PNP/NPN Switching or 4…20 mA / 0…10 V Scalable Analog
(Flow or Temperature)
See required accessories -20…80 °C lpm, m3/h,
lit, °C
   
0…600 lpm 4…20 mA Scalable Analog (Flow) 4…20 mA Scalable Analog (Temperature)
See required accessories -20…80 °C/
-4…176 °F
lpm, m3/h, gpm, gph, °F, °C -    

Required Accessories

Type Description Part No. List Price Add to Cart
1½” NPT male adapter, 316 stainless steel, 2 pieces per package    
2” NPT male adapter, 316 stainless steel, 2 pieces per package    

Cordsets

Type Description Part No. List Price Add to Cart
   
   
M12 micro DC (4-pin), right angle, 5 m, PUR    
M12 micro DC (4-pin), right angle, 10 m, PUR