Sensor Family | Temperature Range | Insertion Lengths | Signal | Construction | Visualization | Points to Consider |
---|---|---|---|---|---|---|
![]() TN |
-58…302 °F -50…150 °C |
1"…6" | • Transmiter • Switch |
Integrated | • Numeric display • Status LED |
• ±0.54 °F accuracy • Two-color display • Integrated process connection |
![]() TR |
-148…1112 °F -100…600 °C |
RTD dependent |
• Transmiter • Switch |
Modular | • Numeric display • Status LED |
• ±0.54 °F accuracy • Accepts 2-, 3- and 4-wire RTDs • Two-color display |
![]() TA |
-58…392 °F -50…200 °C |
1"…13.8" | Transmitter | Integrated | Status LED | • ±0.54 °F accuracy • Integrated process connection |
![]() TD |
-58…302 °F -50…150 °C |
1.2"…13.8" | Transmitter | Integrated | • Numeric display • Status LED |
• ±0.54 °F accuracy • Flexible process connection |
![]() TP |
-58…302 °F -50…150 °C |
RTD dependent |
Transmitter | Modular | Status LED | • ±0.54 °F accuracy • Accepts 2- and 4-wire RTDs |
![]() TK |
-58…572 °F -50…300 °C |
1"…6" | Switch | Integrated | Status LED | • ±5.4 °F accuracy • Easy setting dials • Integrated process connection |
![]() TV |
-13…284 °F -25…140 °C |
1"…6" | Switch | Integrated | – | • ±0.54 °F accuracy • Integrated process connection |
![]() TT / TM |
-58…302 °F -50…150 °C |
1"…6" | RTD | 6, 10 mm RTD probe | – | • Pt100 and Pt1000 Class A RTD • Integrated process connection |
![]() TS |
-40…302 °F -40…150 °C |
various | RTD | 6, 10 mm cabled RTD probe | – | • Pt100 and Pt1000 Class A RTD • Flexible process connection |