Product family | Housing size | Sensing range | Interface | Durability | Points to consider |
---|---|---|---|---|---|
O6 |
35x13x21 mm | 5 m | • Potentiometer | +++ | • Industry standard size • Precise light spot • Output selectable |
O8 |
28x8x14 mm | 1.8 m | • Fixed • IO-Link |
++ | • Smallest housing available • Precise light spot • Integrated metal bracket • Distance via IO-Link |
OG Cube |
M18x1 W = 37 mm |
4 m | • Fixed | ++ | • Robust housing • Low profile design |
OG |
M18x1 L = 80 mm |
5 m | • Pushbuttons | ++ | • Industry standard M18 diameter • AC options available |
O7 |
20x15x9 mm | 1 m | • Fixed | + | • Front mounting for tight areas • Precise light spot |
O5 |
56x18x47 mm | 10 m | • Pushbuttons | + | • Output selectable • Rotatable connector for flexible installation |
O1D Laser |
59x42x52 mm | 100 m | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • Distance via IO-Link • Immune to highly reflective backgrounds |
OG Laser |
M18x1 L = 72 mm |
15 m | • Pushbuttons | ++ | • Industry standard M18 diameter |