Product family | Housing size | Sensing range | Interface | Durability | Points to consider |
---|---|---|---|---|---|
O6 |
41x13x21 mm | 500 mm | • Potentiometer | +++ | • Industry standard size • Precise light spot • Output selectable |
O8 |
28x8x14 mm | 180 mm | • Fixed • IO-Link |
++ | • Smallest housing available • Precise light spot • Integrated metal bracket |
OG |
M18x1 L = 80 mm |
800 mm | • Pushbuttons | ++ | • Industry standard M18 diameter • AC options available |