Product family | Housing size | Sensing range | Interface | Durability | Points to consider |
---|---|---|---|---|---|
O1D Laser |
59x42x52 mm | 10 m | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • Class 1 and 2 lasers available • Color/angle independent • Distance via IO-Link |
OGD Laser |
62x23x45 mm | 1.5 m | • Pushbuttons • Display • IO-Link |
+++ | • PMD time-of-flight • Distance via IO-Link |
O5D Laser |
56x18x47 mm | 2 m | • Pushbuttons • Display • IO-Link |
+ | • PMD time-of-flight • Class 1 and 2 lasers available • Color/angle independent • Distance via IO-Link |
OID Laser |
M30x1.5 L = 100 mm |
2 m | • Setting rings • IO-Link |
++ | • PMD time-of-flight • Class 1 and 2 lasers available • Color/angle independent • Distance via IO-Link |