- Inductive sensors by application
- Stamping
Stamping inductive sensors
| Sensor family |
Housing size | Sensing range | Design | Durability | Points to consider |
|---|---|---|---|---|---|
Kplus - no correction factor |
• M8 • M12 • M18 • M30 |
+++ | • Stainless steel housing • Plastic face |
++ | • Long range on all metals • Fast switching frequency • -40…185 °F temperature range • High protection rating |
![]() Metal face solutions |
• M8 • M12 • M18 • M30 |
++ | • Stainless steel housing • Stainless steel face |
+++ | • Robust design • High protection rating • Weld slag resistant coating available |
![]() Flatpack sensors |
20x8x32 mm | + | • Metal housing • Plastic face |
+++ | • Compact design for tight spaces • Precabled and pigtail electrical connections • Preventative maintenance diagnostics with IO-Link |