• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Inductive sensors by application
  2. Mobile

Mobile inductive sensors

Sensor
family
Housing size Sensing range Design Durability Points to consider

Industrial automation applications
• M12
• M18
• M30
++ • Metal housing
• Plastic face
++ • Precabled and quick disconnect
• High protection rating
• -40…185 °F temperature range

Metal face
solutions
• M8
• M12
• M18
• M30
++ • Stainless steel housing
• Stainless steel face
+++ • Robust design
• High protection rating

Mobile
equipment applications
• M12
• M18
++ • Metal housing
• Plastic face
++ • 200 mA load current available
• e1 approval
• Wide operating voltage and temperature range
• High protection rating

Hydraulic
cylinder applications
• M12 + • Stainless steel housing
• Stainless steel face
+++ • Mounts directly in cylinder body
• 7250 psi pressure rating
• Senses the piston position
• High protection rating