Sensor family |
Housing size | Sensing range | Design | Durability | Points to consider |
---|---|---|---|---|---|
Metal face solutions |
• M8 • M12 • M18 • M30 |
+++ | • Stainless steel housing • Stainless steel face |
++ | • Robust design • High protection rating |
Kplus - no correction factor |
• M8 • M12 • M18 • M30 |
++ | • Stainless steel housing • Plastic face |
+++ | • Long range on all metals • Fast switching frequencies • -40…185 °F temperature range • High protection rating |
High pressure cleaning applications |
• M8 • M12 • M18 • M30 |
++ | • Metal housing • Plastic face |
++ | • Temperature shock resistant • Food-grade housing materials • 32…212 °F temperature range |