- 3-axis vibration sensor with IO-Link
- Select products
VVB3 vibration sensor: Select products
The VVB3 line of IO-Link vibration sensors from ifm cover a wide variety of applications with the added benefit of 3-axes measurements and real-time data via IO-Link. Browse our part numbers below to find the one that's right for your application. Then, follow our installation guidelines for seamless integration into your facility.
Product comparison
| Basic condition monitoring Designed for PLC integration |
DataScience condition monitoring Designed for Software integration |
|
|---|---|---|
| Frequency bandwidth | 2...5,600 Hz | |
| Measurement range | 0...16 g 0...300 mm/s |
|
| Trend values (cyclic) |
5 indicators:
|
13 indicators:
|
| Measurement axes | Selectable: x, y, or z | All trend values in x, y, z & magnitude (XYZ) |
| Analysis values (acyclic) |
|
|
| Raw data (BLOB) | Acceleration time signal 4 s (synchronous) or up to 12 s (one axis) |
|
| Additional functions |
|
|
| Part numbers | VVB301, VVB305* | VVB302, VVB306* |
*(mg, mm/s, ºC) units
Mounting adapters for VVB3xx
| Article no. | Type |
|---|---|
|
M5 magnetic adapter |
|
|
M5 / M8 mounting adapter - Ø 12.5 |
|
|
M5 / M8 mounting adapter - Ø 8.5 |
|
|
M5 - M10 screw adapter |
|
|
M5 - M12 screw adapter |
|
|
M5 - M16 screw adapter |
|
|
M5 - M20 screw adapter |