Sensor Family | Temperature Range | Insertion Lengths | Process connection | Signal | Visualization | Points to Consider | |
---|---|---|---|---|---|---|---|
TN2105 | -58…302 °F -50…150 °C |
1" | G 1/4 | •Transmiter • Switch •IO-Link |
• Numeric display • Status LED |
• ±0.54 °F accuracy • Two-color display • Integrated process connection |
|
TN2115 | 2" | ||||||
TN2303 | 1.2" | 1/2" NPT | |||||
TN2313 | 2" | ||||||
TN2333 | 3.9" | ||||||
TN2343 | 5.9" | ||||||
TN2405 | 1.2" | G 1/2 | |||||
TN2415 | 2" | ||||||
TN2435 | 3.9" | ||||||
TN2445 | 5.9" | ||||||
TN2603 | 1" | 1/4" NPT | |||||
TN2613 | 2" | ||||||
TN2511 | 1.8" | M18 x 1.5 Internal thread | |||||
TN7511 | • Switch •IO-Link |
Thermowells protect temperature sensors against harmful influences and make it possible to replace sensors in the running process. Check out thermowells for industrial applications.
Sensor Family | Temperature Range | Insertion Lengths | Signal | Construction | Visualization | Points to Consider |
---|---|---|---|---|---|---|
TR |
-148…1112 °F -100…600 °C |
RTD dependent |
• Transmiter • Switch |
Modular | • Numeric display • Status LED |
• ±0.54 °F accuracy • Accepts 2-, 3- and 4-wire RTDs • Two-color display |
TA |
-58…392 °F -50…200 °C |
1"…6" | Transmitter | Integrated | Status LED | • ±0.54 °F accuracy • Integrated process connection |
TD |
-58…392 °F -50…200 °C |
1"…6" | Transmitter | Integrated | • Numeric display • Status LED |
• ±0.54 °F accuracy • Flexible process connection |
TP |
-58…302 °F -50…150 °C |
RTD dependent |
Transmitter | Modular | Status LED | • ±0.54 °F accuracy • Accepts 2- and 4-wire RTDs |
TK |
-58…572 °F -50…300 °C |
1"…6" | Switch | Integrated | Status LED | • ±5.4 °F accuracy • Easy setting dials • Integrated process connection |
TV |
-13…284 °F -25…140 °C |
1"…6" | Switch | Integrated | – | • ±0.54 °F accuracy • Integrated process connection |
TT / TM |
-58…302 °F -50…150 °C |
1"…6" | RTD | 6, 10 mm RTD probe | – | • Pt100 and Pt1000 Class A RTD • Integrated process connection |
TS |
-40…302 °F -40…150 °C |
various | RTD | 6, 10 mm cabled RTD probe | – | • Pt100 and Pt1000 Class A RTD • Flexible process connection |