• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • my ifm
  1. TA industrial transmitters
  2. Select products

TA2 industrial transmitters: Select products

Sensor Family Temperature Range Insertion Lengths Process connection Signal Visualization Points to Consider

TA21
-58…302 °F
-50…150 °C
1"… 5.9" G 1/4 Transmitter
IO-Link
Status LED • ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TA22
-58…392 °F
-50…200 °C
2"… 13.8" Ø 6 mm probe

TA23
-58…302 °F
-50…150 °C
1.2" ... 5.9" 1/2" NPT

TA24
-58…302 °F
-50…150 °C
1.2" ... 5.9" G 1/2

TA26
-58…302 °F
-50…150 °C
1"… 5.9" 1/4" NPT

Thermowells protect temperature sensors against harmful influences and make it possible to replace sensors in the running process. Check out thermowells for industrial applications.

Other temperature solutions....

Sensor Family Temperature Range Insertion Lengths Signal Construction Visualization Points to Consider

TN
-58…302 °F
-50…150 °C
1"…6" • Transmiter
• Switch
Integrated • Numeric display
• Status LED
• ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TR
-148…1112 °F
-100…600 °C
RTD
dependent
• Transmiter
• Switch
Modular • Numeric display
• Status LED
• ±0.54 °F accuracy
• Accepts 2
• Integrated process connection

TD
-58…392 °F
-50…200 °C
1"…6" Transmitter Integrated • Numeric display
• Status LED
• ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TP
-58…302 °F
-50…150 °C
RTD
dependent
Transmitter Modular Status LED • ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TK
-58…572 °F
-50…300 °C
1"…6" Switch Integrated Status LED • ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TV
-13…284 °F
-25…140 °C
1"…6" Switch Integrated – • ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TT / TM
-58…302 °F
-50…150 °C
1"…6" RTD 6, 10 mm RTD probe – • ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TS
-40…302 °F
-40…150 °C
various RTD 6, 10 mm cabled RTD probe – • ±0.54 °F accuracy
• Two-color display
• Integrated process connection