Improve quality and availability with ifm temperature transmitters
Fast response time and high accuracy ensure reduced downtime for your critical temperature applications. Explore the features using the interactive model above.
2-wire loop powered operation
4...20 mA output is prescaled to common measuring ranges for easy installation and replacement of existing transmitters.
LED indicates operating status
Tell at-a-glance that your transmitter is operational with the visible green LED.
316 stainless steel fully welded housing
Eliminate measurement drift caused by moisture ingress.
One-piece design eliminates need for field calibration and matching
Integrated electronics, 6 mm diameter probe and threaded process connectors makes installation simple.
Multiple probe lengths
Probe lengths available from 25...150 mm to fit most applications.
Reliable and accurate RTD technology
The Class A Pt1000 RTD provides high accuracy and the precise placement of the RTD in production ensures repeatable and fast response time.