- O6 small rectangular photoelectric sensor
- Select products
- Industrial automation - plastic housing
O6 photoelectric sensor select products: Industrial automation plastic housing
The O6 line of photoelectric sensors from ifm cover a variety of applications. Browse our models below to find the one that's right for your application or explore the metal O6 photoelectric line or the connection technology for your O6 photoelectric sensor.
Diffuse with background suppression
- Advanced sensing technology ignores background reflections
- Reliable, reflector-free sensing with minimal false trips
Diffuse with no background suppression
- Transmitter and receiver in one housing
- Simple, cost-effective; detects reflected light from target
- Transmitter and receiver in one housing; uses reflector
- Detects beam interruption, reliable for opaque and shiny objects
- Transmitter and receiver in separate housings
- Detects beam interruption; long range, high excess gain, no dead zone
| Sensing range | Connector | Output* | Article number |
|---|---|---|---|
| 200 mm | 2m prewired | PNP | O6H200 |
| NPN | O6H204 | ||
| 0.3m pigtail with M12 connector | PNP | O6H201 | |
| NPN | O6H205 | ||
| 3-pin M8 pico connector | PNP | O6H202 | |
| NPN | O6H206 | ||
| 4-pin M12 pico connector | PNP | O6H203 | |
| NPN | O6H207 |
*All outputs are selectable Light-on or Dark-on
| Sensing range | Connector | Output* | Article number |
|---|---|---|---|
| 500 mm | 2m prewired | PNP | O6T200 |
| NPN | O6T204 | ||
| 0.3m pigtail with M12 connector | PNP | O6T201 | |
| NPN | O6T205 | ||
| 3-pin M8 pico connector | PNP | O6T202 | |
| NPN | O6T206 | ||
| 4-pin M8 pico connector | PNP | O6T203 | |
| NPN | O6T207 |
*All outputs are selectable Light-on or Dark-on
| Sensing range | Connector | Article number |
|---|---|---|
| 10m | 2m prewired | O6S200 |
| 0.3m pigtail with M12 connector | O6S201 | |
| 3-pin M8 pico connector | O6S202 | |
| 4-pin M8 pico connector | O6S203 | |
| 15m *Infrared light |
O6S215 |
| Sensing range | Connector | Output* | Article number |
|---|---|---|---|
| 10m | 2m prewired | PNP | O6E200 |
| NPN | O6E204 | ||
| 0.3m pigtail with M12 connector | PNP | O6E201 | |
| NPN | O6E205 | ||
| 3-pin M8 pico connector | PNP | O6E202 | |
| NPN | O6E206 | ||
| 4-pin M8 pico connector | PNP | O6E203 | |
| NPN | O6E207 | ||
| 15m *Infrared light |
PNP | O6E215 | |
| NPN | O6E216 |
*All outputs are selectable Light-on or Dark-on