• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • my ifm
  1. O6 small rectangular photoelectric sensor
  2. Select products

O6 photoelectric sensor select products: Food & beverage metal housing

The O6 line of photoelectric sensors from ifm covers a variety of applications with the wide range of sensing technology. Browse our models below to find the one that's right for your application or explore the plastic O6 photoelectric line.

Diffuse with background suppression

  • Advanced sensing technology ignores background reflections
  • Reliable, reflector-free sensing with minimal false trips

Diffuse with no background suppression

  • Transmitter and receiver in one housing
  • Simple, cost-effective; detects reflected light from target

Retro-reflective

  • Transmitter and receiver in one housing; uses reflector
  • Detects beam interruption, reliable for opaque and shiny objects

Through-beam

  • Transmitter and receiver in separate housings
  • Detects beam interruption; long range, high excess gain, no dead zone
Diffuse with Background Suppression
Sensing range Connector Output* Article number IO-Link
200 mm 2m prewired PNP O6H300  
NPN O6H304  
0.3m pigtail with M12 connector PNP O6H301  
NPN O6H305  
3-pin M8 pico connector PNP O6H302  
NPN O6H306  
4-pin M8 pico connector PNP O6H303  
NPN O6H307  
PNP O6H309 x

*All outputs are selectable Light-on or Dark-on

Diffuse with no background suppression
Sensing range Connector Output* Article number IO-link
500 mm 2m prewired PNP O6T300  
NPN O6T304  
0.3m pigtail with M12 connector PNP O6T301  
NPN O6T305  
3-pin M8 pico connector PNP O6T302  
NPN O6T306  
4-pin M8 pico connector PNP O6T303  
NPN O6T307  
PNP O6T309 X

*All outputs are selectable Light-on or Dark-on

Retro-reflective
Sensing range Connector Output* Article number IO-Link
5m 2m prewired PNP O6P300  
NPN O6P304  
0.3m pigtail with M12 connector PNP O6P301  
NPN O6P305  
3-pin M8 pico connector PNP O6P302  
NPN O6P306  
4-pin M8 pico connector PNP O6P303  
NPN O6P307  
PNP O6P309 X

*All outputs are selectable Light-on or Dark-on

Through-beam emitter
Sensing range Connector Article number
10 m 2m prewired O6S300
0.3m pigtail with M12 connector O6S301
3-pin M8 pico connector O6S302
4-pin M8 pico connector O6S303

 

Through-beam receiver
Sensing range Connector Output* Article number IO-Link
10 m 2m prewired PNP O6E300  
NPN O6E304  
0.3m pigtail with M12 connector PNP O6E301  
NPN O6E305  
3-pin M8 pico connector PNP O6E302  
NPN O6E306  
4-pin M8 pico connector PNP O6E303  
NPN O6E307  
PNP O6E309 X

*All outputs are selectable Light-on or Dark-on