- O6 small rectangular photoelectric sensor
- Select products
- Connection technology
O6 photoelectric sensor select products: Connection technology
Browse the connection technology below for the O6 line of photoelectric sensors to find the one that's right for your application or explore the plastic O6 photoelectric line or the mounting brackets for installing your O6 photoelectric sensor.
| Connector type | Length | Article number |
|---|---|---|
![]() Straight |
5 m 10 m |
EVC002 EVC003 |
![]() Straight (washdown) |
5 m 10 m |
EVF001 EVF002 |
![]() Right angle |
5 m 10 m |
EVC005 EVC006 |
![]() Right angle (washdown) |
5 m 10 m |
EVF004 EVF005 |
| Connector type | Length | Article number |
|---|---|---|
Straight |
5 m 10 m |
EVC142 EVC143 |
![]() Straight (washdown) |
5 m 10 m |
EVF123 EVF124 |
![]() Right angle |
5 m 10 m |
EVC145 EVC146 |
![]() Right angle (washdown) |
5 m 10 m |
EVF127 EVF128 |
| Connector type | Length | Article number |
|---|---|---|
![]() Straight |
5 m 10 m |
EVC151 EVC152 |
![]() Straight (washdown) |
5 m 10 m |
EVF135 EVF136 |
![]() Right angle |
5 m 10 m |
EVC154 EVC155 |
![]() Right angle (washdown) |
5 m 10 m |
EVF139 EVF140 |
| Connector type | Length | Article number |
|---|---|---|
![]() 3-pin M8 female Straight to 3-pin male M12 Straight |
2 m 5 m |
EVC218 EVC219 |
![]() 3-pin M8 female Straight to 3-pin male M12 Straight (Washdown) |
2 m 5 m |
EVF239 EVF240 |
![]() 4-pin M8 female Straight to 4-pin male M12 Straight |
2 m 5 m |
EVC243 EVC244 |
![]() 4-pin M8 female Straight to 4-pin male M12 Straight (Washdown) |
2 m 5 m |
EVF215 EVF251 |
![]() 4-pin M12 female Straight to 4-pin male M12 Straight |
2 m 5 m |
EVC013 EVC014 |
![]() 4-pin M12 female Straight to 4-pin male M12 Straight (Washdown) |
2 m 5 m |
EVF043 EVF044 |