• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm

Smart fiber optic amplifier with IO-Link

Convenient installation and operation

Fiber-optic sensors are the best choice for applications with tiny or transparent objects that need to be detected in confined installation conditions. The OCF fiber-optic sensor makes this technology even easier and more reliable to use.

Two spring-loaded latching lugs enable the OCF to be mounted on a DIN rail with one hand. The fiberlock system simplifies mounting and securing of the fiber optics. After selecting one of the six operating modes and the intelligent maintenance functions, the OCF then operates reliably under all conditions, thus contributing to high performance and availability of the plant.

The fiber optic sensor in detail

What are the advantages of the new fiber optic sensor?

Best performance in every application
Six operating modes and automatic selection via Smart Mode.

Dual channel: smart and fast
Two switching outputs for fast processes and diagnostics via IO-Link.

Quick set-up and intuitive menu navigation
OLED display, logical 3-button operation and guided menu in 9 languages.

Smart clamping system and fiber locking
Toolless mounting and simple plugging in of the fiber optics.