OCF switching amplifier for fiber optics offers a non-contact solution for detecting small objects
Explore the features using the interactive model above.
OLED display and 3-button operation with intuitive setup
An OLED display with three pushbuttons enables quick parameterization and clear visualization of process values, excess gain, and switching points. 6 operating modes allow optimization for a wide range of applications and Auto Setpoint Tracking automatically adjusts the switching point.
Installation made easy with integrated DIN rail mounting
One-handed installation & removal without preferred direction from both sides on DIN rail.
Innovative fiberlocking system
Simple and tool-free installation thanks to an innovative spring concept. With labeled holes for the transmitter and receiver of the fiber optics, simply insert the fiber optics until the end stop. To remove, press the release button and remove.
Bright LEDs with 'find me' & 'clean me' function
Visible even in bright factories, the LEDs confirm switching output and power status of the sensor.
Find me: Visible flashing for easy localization of the sensor and fiber optics during installation.
Clean me: Indicates soiling at an early stage ideal for predictive maintenance and process reliability.