• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. LI Capacitive sensor
  2. Setup and support

Installation guidelines

Distances reflect water in grounded metal tank except where noted

a) 100mm for oil in grounded metal tank; b) 200mm for all media in ungrounded plastic tank

Setting the installation depth:

The unit operates with radial detection characteristics. Therefore, the unit detects media when it reaches the active zone (A=28mm), and media below the probe will not be detected.

The position of the exact level switch point depends on the following factors:

  • Characteristics of the media (i.e. dielectric constant, viscosity, etc.)
  • Environmental and installation conditions (i.e. presence of foam, turbulence, rate of level change)
  • Adjustment of the unit (see Programming section under Setup and support)

The following guidelines should be followed when setting the installation depth:

  • Ensure 60 mm (2-3/8”) or more of the probe is below the mounting connection or inside wall of tank.
  • Make sure at least half of the active zone (A) will be covered at desired switching point.
  • Use supplied stainless steel tube clip to fix the installation depth in a blank hole or use one of the available mounting accessories (see Select Products).

Mounting Accessories:

Style Article Description Image
NPT compression
fitting
E43012 3/4” NPT mounting adapter
E43013 1” NPT mounting adapter
Flange Plate E43001 Flange plate, 73-90 mm
E43006 Flange plate, 65-80 mm
E43005 Flange plate, 100-125 mm
E43007 Flange plate, square 52 mm
Mounting Clamp E43000 Mounting clamp
E43016 Mounting kit, with clamp and bracket