- P|Prox displacement sensor
- IO-Link benefits
P|Prox displacement sensor: IO-Link benefits
Proactive monitoring of production quality and machine health prevents downstream process issues and machine downtime. The Pprox displacement sensor’s IO-Link capabilities helps you address small issues before they become more time-consuming and expensive to fix. With fast, easy integration, you’ll have continuous, accurate, and precise data at your fingertips.
Benefits at-a-glance
Real-time alerts and reactions
- Send alerts to stack lights or other communications mediums immediately.
- Shut down machines automatically to prevent equipment failures or poor quality products.
- Increase quality control and machine efficiency, saving money on production and maintenance costs.
Digital process values
- Continuous and accurate distance measurement.
- No A/D conversion loss.
Internal temperature measurement
- High precision applications may require temperature compensation.
- Device temperature is measured continuously and can be used to calculate compensation.
Other device diagnostics
- Device status
- Number of power cycles
- Number of operating hours
Plug and work integration
- Ready to use out of the box.
- Automatically connect to the IO-Link master via standard M12 cable.