- P|Prox displacement sensor
- Select products
P|Prox displacement sensor: Select products
The P|Prox displacement sensors come in three industry standard housing sizes: M12, M18, and M30.
Part numbers and specifications
| Housing | Part no. | Sensing range (mm) |
Repeatability (µm) |
Resolution (µm) |
|---|---|---|---|---|
![]() M8 |
IEP200 | 0.05...1.5 | < 10 | 5 |
| IEP201 | 0.05...3 | |||
![]() M12 |
IFP200 | 0.2...2 flush | < 10 | 5 |
| IFP201 | 0.4...4 nonflush | |||
![]() M18 |
IGP200 | 0.5...5 flush | < 20 | 10 |
| IGP201 | 0.8...8 nonflush | |||
![]() M30 |
IIP200 | 1...10 flush | < 40 | 15 |
| IIP201 | 1.5...15 nonflush |
Other points to consider
- Precise absolute distance measurement
- Factory calibrated with aluminum
- Two calibration modes available for even better precision
- Protection rating IP65, IP66, IP67, IP68, and IP69K
- IO-Link communication
- Magnetic field immune up to 300 mT
Precision lasers for non-metallic objects
What if your target is not metal? ifm offers the OMH family of sensors,
| Housing | Part No. | Measuring range | Resolution | Output |
|---|---|---|---|---|
![]() OMH laser distance sensors |
OMH550 | 30...80 mm | 0.01 mm | • 2 digital outputs |
| OMH551 | • 1 digital output • 1 analog output |
|||
| OMH552 | 50...200 mm | 0.05 mm | • 2 digital outputs | |
| OMH553 | • 1 digital output • 1 analog output |
|||
| OMH554 | 50...500 mm | 0.3 mm (50...300 mm range) 0.5 mm (300...500 mm range) |
• 2 digital outputs | |
| OMH555 | • 1 digital output • 1 analog output |
|||
| Mounting accessories | ||||
![]() |
E21336 | Angle bracket for OMH sensors, stainless steel, adjustable. | ||