• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • my ifm

SU Ultrasonic flow meters

The SU ultrasonic flowmeter inline version features a stainless steel measuring tube free of measuring elements, seals, and moving parts. The clamp-on version mounts externally to the pipe, significantly reducing installation cost and time. Both versions eliminate pressure loss, wear-related drift, leakage risks, blockages and maintain stable, long-term measurement performance.

 

Benefits of ultrasonic flow technology

 

Accurate non-contact flow measurement

  • Drift-free measurement: Non‑contact ultrasonic sensing delivers precise, repeatable process readings.

  • Minimal pressure drop: An obstruction‑free design preserves flow and maintains overall system performance.

Robust solid-state measurement system

  • No moving parts: With no moving parts, the sensor resists wear, vibration, and contamination for dependable operation.

  • Low‑maintenance
    design:
    No reoccurring field calibration or frequent service required, reducing unplanned downtime.

No calibration needed

  • Factory-calibrated media curves: Temperature-compensated water, glycol, and oil flow curves for consistent performance across the entire range.

  • IO-Link: Pure digital signal improves accuracy and resolution over analog signal.

 

Inline vs. clamp‑on ultrasonic flow technology

 
 

Category

Clamp-on ultrasonic flow meter

Inline ultrasonic flow meter

When to use Existing manufacturing plants New machine designs
Best application fit Ideal for systems that cannot be shut down or modified, offering fast, non-invasive installation. Ideal for new piping installations where high accuracy devices can be designed in place.
Available media
curves
90% water 90% Water
Glycol
Oils up to 68 cSt
Custom
Accuracy ± 5%

± 2% (water)

± 5% (glycol / oil)

Repeatability ± 0.2% ± 0.2%
Mounting connections Clamp-on (external) Threaded
Tri-clamp
Flange
Maximum media temperature 100 °C / 212 °F 130 °C / 266 °F
Pressure drop None (fully external) Minimal (unobstructed flow path)
 

Explore the SU product families

 

The SU Puresonic ultrasonic flowmeter offers many benefits in a variety of applications: 

Overview | Applications >>