• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. SU ultrasonic flow meters
  2. Applications

SU Ultrasonic flow meters : Applications

The SU ultrasonic inline flow meters works on water‑based media, glycol mixtures, and light‑to‑medium‑viscosity oils. Compatible with multiple types of process connections.

The SU ultrasonic clamp-on flow meter works on 90% water-based media and can be mounted on existing metal or plastic pipes with an accuracy of 5%.

 

Machine builders

 

OEMs integrate flow meters directly into equipment they build—cooling skids, CNC machines, laser systems, chillers, semiconductor tools, and more. These applications require compact, repeatable, permanent measurement.

 

End-user / facility

 

End users install meters on existing infrastructure for retrofits, maintenance, monitoring, or utility management.