SU Ultrasonic Flowmeters – No obstacles, sealings or moving parts
Explore the different models and features using the interactive model above.
Explore the different models and features using the interactive model above.
Various integrated process connections available.
Various integrated process connections allow flexible integration into the system. With minimal pipe reduction, pressure drop through the meter is low.
Various integrated process connections allow flexible integration into the system. With minimal pipe reduction, pressure drop through the meter is low.
Options with Multicolor TFT display with highly resistive PFA window for chemical compatibility
The TFT display, with highly resistant PFA window, shows the process values in your preferred view. The innovative window design with pushbuttons sitting behind a flexible PFA window; allows for no openings or sealings which minimizes the number of ingress points.
The TFT display, with highly resistant PFA window, shows the process values in your preferred view. The innovative window design with pushbuttons sitting behind a flexible PFA window; allows for no openings or sealings which minimizes the number of ingress points.
IO-Link digital communication provides detailed process insight
Leveraging digital communication provides better measurement accuracy and reliability than analog since there are no signal conversion losses. In addition to conventional outputs, information on total flow, flow rate, temperature and signal strength can be monitored at all times.
Leveraging digital communication provides better measurement accuracy and reliability than analog since there are no signal conversion losses. In addition to conventional outputs, information on total flow, flow rate, temperature and signal strength can be monitored at all times.
Bright LEDs show switching output status and device health at-a-glance
Visible even in bright factories, the LEDs confirm health and status of the sensor.
Visible even in bright factories, the LEDs confirm health and status of the sensor.
One piece housing concept with straight stainless steel pipe
With the stainless steel pipe, which is free of seals, moving parts and interfering obstacles, the maintenance effort as well as any material compatibility tests can be reduced to a minimum.
With the stainless steel pipe, which is free of seals, moving parts and interfering obstacles, the maintenance effort as well as any material compatibility tests can be reduced to a minimum.
Intuitive mechanical design
The non-directional mounting bracket which natively holds itself together is quick and easy to install.
The non-directional mounting bracket which natively holds itself together is quick and easy to install.
Multiple process connections available
Different process connections on the stainless steel flow tube allows for use across multiple industries.
Different process connections on the stainless steel flow tube allows for use across multiple industries.
Flanged connection on the SUW
The SUW is well suited for industrial applications with larger line sizes that commonly use a ANSI 150 lb or PN16 flanged connection.
The SUW is well suited for industrial applications with larger line sizes that commonly use a ANSI 150 lb or PN16 flanged connection.
Tri-clamp connection on the SUH
The SUH is well suited for Food applications where a sanitary clamp connection is required.
The SUH is well suited for Food applications where a sanitary clamp connection is required.
Threaded connection on the SU
The SU is well suited for industrial applications with smaller line sizes where threads are commonly used.
The SU is well suited for industrial applications with smaller line sizes where threads are commonly used.
SU Inline
For high accuracy applications where a factory calibrated device is needed.
For high accuracy applications where a factory calibrated device is needed.
SU Clamp-on
Ideal for applications requiring low total cost of ownership, non-invasive measurement, or zero downtime for installation.
Ideal for applications requiring low total cost of ownership, non-invasive measurement, or zero downtime for installation.