- SV vortex flow meters
- Select products
Selection chart for SV flow meters
Browse ifm vortex flow meters for water-based media along with other solutions for measuring water-based media. Our sensors and flow meters are io-link compatible.
For specific part numbers, click on the product below.
| Sensor Family | Flow Rate | Line Size | Medium Temperature | Accuracy | Points to Consider |
|---|---|---|---|---|---|
![]() SV |
0.26…26.4 gpm | 1/2"…3/4" | 14…194 °F -10…90 °C |
~ ±2% | • Display flow and temperature • Water content ≥ 95% • Pressure rating ≤ 174 psi • Long straight pipe required |
Other solutions for water-based media...
| Sensor Family | Flow Rate | Line Size | Medium Temperature | Accuracy | Points to Consider |
|---|---|---|---|---|---|
SM |
5 ml/min (0.08 gpm)…160 gpm |
1/4"…2" | 14…158 °F -4...194 °F (units with TFT display) |
~ ±1% | • Conductivity ≥ 20 µS/cm • Totalizer function • Pressure ≤ 232 psi • Versions with TFT display have selectable units of measure |
SA |
0.1…6150 gpm | 1/2"…16" | -4…212 °F -20…100 °C Higher upon request |
~ ±10% | • Pressure ≤ 1450 psi • Avoid rapid medium temperature changes |
![]() SB |
0.1…50 gpm | 3/4"…1-1/2" | 14…212 °F -10…100 °C |
~ ±5% | • No straight pipe runs required • Response time ≤ 10 msec • Pressure ≤ 580 psi |
SI |
3…100 cm/s | 1/8"…8" | -13…176 °F -25…80 °C |
~ ±10% | • Pressure < 4350 psi • Sanitary versions available • Avoid rapid medium temperature changes |
Learn more about setup and support for vortex flow meters.