• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. SV vortex flow meters
  2. Applications

Typical applications for the vortex flow meter

Vortex technology can be used in a variety of applications with water-based media for a low cost, high performance solution. The ability to detect volumetric flow rate and temperature allows the SV vortex flow meter to reduce the number of instruments required.

Welding

How does the quality of your weld decline when the welding tips get too hot? 

In welding applications, it is essential to control the flow rate and temperature of cooling water to prolong the life of the welding tip and to assure that the weld cools rapidly for optimum quality.

The SV vortex flow meters display flow and temperature simultaneously and provide corresponding outputs in one instrument at an exceptional price. 

General cooling water

Flow rate of cooling water lines is critical in many applications, but instruments can be expensive. What if you could monitor flow rate in more of your supply and return lines?