• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • my ifm
  1. SV vortex flow meters
  2. IO-Link benefits

Flow rate and temperature values over a single cable

IO-Link unlocks sensor data for process transparency

  • Improve the quality of your process control with a 100% digital signal that is more reliable and accurate than an analog signal.
  • Reduce cycle time for recipe changes because bi-directional communication with process instruments makes it easier.
  • Improve instrument calibration verification processes and product quality with predictive information from sensors.
  • Reduce cost by eliminating analog input cards and reducing size of control cabinets.

With IO-Link, the SV family can provide:

  • Flow rate, temperature and switching status over a single wire
  • Flow rate up to 20% above the stated measuring range
  • No accuracy losses from digital to analog conversion
  • High measurement resolution without scaling
  • On-the-fly recipe changes and device adjustment
  • Current device status
  • Automatic device replacement

Explore vortex flow meters from ifm , select related vortex products, or learn more about the technology behind vortex flow measurement.