Capacitive sensors
Enhance industrial automation with versatile capacitive sensor solutions
Capacitive sensors play an important role in industrial automation applications due to their ability to detect a wide range of materials, including non-metallic objects, liquids, and granular substances. Unlike inductive sensors, which are limited to detecting metallic objects, capacitive sensors offer greater versatility, making them ideal for diverse industrial environments. They are highly sensitive and can detect objects through non-metallic barriers, such as glass or plastic, which is particularly useful in applications where direct contact with the sensor is not feasible. This non-contact detection capability reduces wear and tear, leading to longer sensor life and lower maintenance costs.
In addition to their versatility, capacitive sensors provide high accuracy and reliability in detecting the presence or absence of objects. This precision is essential in automated processes where even minor errors can lead to significant production issues. Capacitive sensors are also known for their robustness and ability to operate in harsh conditions, such as extreme temperatures, dust, and moisture. This durability ensures consistent performance and minimizes downtime, which is critical for maintaining efficient and uninterrupted industrial operations.
The KQ10 capacitive sensor simplifies level control in small tanks, saving time and money on design and installation. Its unique ability to provide multiple switch points or continuous level measurement from outside the tank eliminates challenges related to chemical compatibility. The LED visualization feature clearly indicates the true media level, enhancing operational efficiency and safety. On the other hand, KT pushbuttons offer flexibility for machine design. Traditional mechanical pushbuttons often suffer from short lifespans due to their cyclic use, leading to unplanned downtime. ifm’s capacitive touch buttons address this issue with a single part number that can be configured for various colors and operating modes, providing a durable and adaptable solution for modern industrial applications.
Installation is easy and, because most ifm analytical sensors are IO-Link enabled, setup is achieved in a few minutes using the moneo | configure software on a laptop or the moneo | blue app that runs on a mobile device.